Frequency inverters
SK 500E AND SK 200E
With frequency inverters from the SK 500E series, NORD DRIVESYSTEMS provides intelligent, cost-effective drive solutions with graduated levels of equipment which are fully compatible with regard to their power range, connection voltage and size.
SK 500E
| Find further information under www.nord.com | |||
![]() |
| Sizes | 9 |
| V | 1~110...120 ±10% ⅓~200...240 ±10% 3~200...240 ±10% 3~380...480 -20% / +10% | ||
| kW | 0,25 – 90 | ||
SK 200E inverters are available with almost the same range of functions as the SK 500E models. The spectrum of applications ranges from simple drive functions to complex positioning control.
SK 200E
| Find further information under www.nord.com | |||
![]() |
| Sizes | 4 |
| V | 1~110...120 ±10% 1~200...240 ±10% 3~200...240 ±10% 3~380...500 -20% / +10% | ||
| kW | 0,25 – 22 | ||