IE2 MOTORS
NEW EFFICIENCY CLASSES F. LOW VOLTAGE 3-PHASE MOTORS (IE CODE)
| Find further information under www.nord.com | |||
| IEC 60034-30 | Europe (50 Hz) | USA (60 Hz) | National efficiency regulations (MEPS) |
| IE1 Standard Efficiency e. g. 80LS/4 | comparable with EFF2 / CEMEP | comparable with EFF2 / CEMEP comparable with South American standards | Australia 2001, Brazil 2007, China 2008 |
| IE2 High Efficiency e. g. 80LH/4 | comparable with EFF1 / CEMEP | comparable with EFF1 / CEMEP equivalent to NEMA Energy Efficiency / EISAct | USA/Canada 1997, Australia 2006, Brazil 2010, China 2011, Europe 2011 |
| IE3 Premium Efficiency e. g. 80LP/4 | Extrapolated from IE2 with 10 to 15% less losses | equivalent to NEMA Premium Efficiency | USA/Canada 2011, Europe 2015 |
